??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS VM-330-401-S4-SA3
HELP_VARIABLE
Company
Balluff
Description
Read / write heads with integrated processor unit
Bill of material
BALLUFF BIS VM-330-401-S4-SA3
VERF
Availability
Available
BC
Order code
BIS01FC
TC
Product identifier
BIS VM-330-401-S4-SA3
PX
Product view
57958_00
ICON
TECH
Tech. Details
Tech. Detail
W
WEIGHT
0.058 Kg
DESCRIPT
Description
Product Group = HF (13.56 MHz), Dimension = Ø 12 x 65 mm, Installation = metal-free (clear zone) on metal flush in metal, Antenna type = round, Supported data carrier types = DIN ISO 15693, DIN ISO 15693 (High Memory), Connection = Connector, M12x1-Male, 4-pin, Housing material = 1.4404 stainless steel, Ambient temperature = 0...70 °C, IP rating = IP68, IP69K, Approval/Conformity = CE, FCC Part 15, IC (Radio), cULus, Ecolab, WEEE, UKCA
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.